KN Knurled Nuts Steel

Product description

KN knurled nuts are used primarily in the construction of jigs, fixtures and other special tooling.

Specification

Low carbon steel

  • Hardened
  • Black oxide finish

RoHS

Hide technical drawing
 KN Steel Knurled Nuts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d2d1
Thread
d3d4bt
1.133/8 x 160.2571.000.440.22
1.131/2 x 130.2571.000.440.22
1.385/8 x 110.2571.000.440.25

Build & Price

Diameter d2
Thread d1
Diameter d2
Thread d1

Selected Part

Total (net)
$4.27
In Stock: 218
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.27
100249$3.91
250499$3.56
≥ 500$3.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.087 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.