Product description
Knurled thumb screws KHS are used for jig and fixture work.
Specification
- SteelST 12L14
- Blackened finish
- Not hardened
- Stainless steelNI AISI 303
RoHS
Knurled thumb screws KHS are used for jig and fixture work.
RoHS
d1 | d2 | Length l | k | ||
---|---|---|---|---|---|
0.63 | 10 x 32 | 1.50 | 2.00 | - | 0.19 |
0.63 | 10 x 24 | 1.50 | 2.00 | - | 0.19 |
0.69 | 1/4 x 20 | 1.50 | 2.50 | - | 0.22 |
0.75 | 5/16 x 18 | 1.75 | 2.25 | 3.00 | 0.25 |
0.88 | 3/8 x 16 | 2.00 | 2.50 | 3.00 | 0.31 |
1.00 | 1/2 x 13 | 3.00 | - | - | 0.38 |
Min | Max | Price |
---|---|---|
1 | 99 | $2.86 |
100 | 249 | $2.62 |
250 | 499 | $2.39 |
≥ 500 | $2.15 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351