CN Check Nuts Steel

Product description

CN check nuts may be used in combination with other components such as knurled head screws, torque thumb screws, hand knob assemblies, toggle shoe clamp assemblies and many other tooling applications.

Specification

Low carbon steel, black oxide finish


RoHS

Hide technical drawing
 CN Steel Check Nuts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
d2d3h1h2
10 x 2410 x 321/4 x 200.750.500.220.16
5/16 x 183/8 x 16-0.750.500.310.25
1/2 x 135/8 x 11-1.000.750.380.25

Build & Price

Thread d1
Thread d1

Selected Part

Total (net)
$2.46
In Stock: 525
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.46
100249$2.26
250499$2.05
≥ 500$1.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.025 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.