Hide technical drawing
Part Options / Table
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
3
4
5
6
8
2.95
3.94
4.92
5.91
7.87
1.26
1.46
1.57
1.97
3.94
4.92
5.91
7.48
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
1.42
1.50
1.57
2.13
315 lbf (1400 N)
652 lbf (2900 N)
750GMR3 750GMR3/FI 3 2.95 1.26 3.94 100 x 85 80 x 60 M8 / 5/16" 1.50 315 lbf (1400 N)
100GMR3 100GMR3/FI 4 3.94 1.46 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 315 lbf (1400 N)
125CMR3 125CMR3/FI 5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 315 lbf (1400 N)
150GMR3 150GMR3/FI 6 5.91 1.97 7.48 140 x 110 105 x 75-80 M10 / 3/8" 2.13 652 lbf (2900 N)
200GMR3 200GMR3/FI 8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.13 652 lbf (2900 N)
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
3
4
5
6
8
2.95
3.94
4.92
5.91
7.87
1.26
1.46
1.57
1.97
3.94
4.92
5.91
7.48
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
1.42
1.50
1.57
2.13
315 lbf (1400 N)
652 lbf (2900 N)
3 2.95 1.26 3.94 100 x 85 80 x 60 M8 / 5/16" 1.50 315 lbf (1400 N)
4 3.94 1.46 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 315 lbf (1400 N)
5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 315 lbf (1400 N)
6 5.91 1.97 7.48 140 x 110 105 x 75-80 M10 / 3/8" 2.13 652 lbf (2900 N)
8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.13 652 lbf (2900 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total (net)
$51.66
In Stock: 14
In Stock
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $51.66
25 49 $47.36
50 99 $43.05
≥ 100 $38.75
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.311 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351