Hide technical drawing
Part Options / Table
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
XR Stainless steel roller bearing
XR-FI Stainless steel roller bearing with stop-fix brake
XK Stainless steel ball bearing
XK-FI Stainless steel ball bearing with stop-fix brake
Version
P3 Plate size (140 mm x 110 mm)
P14 Plate size (4 1/2" x 4")
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake Part Number XR - Stainless steel roller bearing Part Number XR-FI - Stainless steel roller bearing with stop-fix brake Part Number XK - Stainless steel ball bearing Part Number XK-FI - Stainless steel ball bearing with stop-fix brake Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
6
8
6.00
8.00
5.91
7.87
1.77
1.97
7.48
9.25
140 x 110
4 1/2 x 4
4 1/2 x 4
105 x 75-80
3 5/8 x 2 5/8 / 3x3
M10 / 3/8"
M10_/3/8"
2.13
652 lbf (2900 N)
150GQV9 LEX-POTH-150-P3-G-FI 150XQV9 LEX-POTH-150-P3-XR-FI 6 5.91 1.77 7.48 140 x 110 105 x 75-80 M10 / 3/8" 2.13 652 lbf (2900 N)
200GQV9 LEX-POTH-200-P3-G-FI 200XQV9 LEX-POTH-200-P3-XR-FI 8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.13 652 lbf (2900 N)
LEX-POTH-150-P14-XK LEX-POTH-150-P14-XK-FI 6.00 5.91 1.77 7.48 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M10_/3/8" 2.13 652 lbf (2900 N)
LEX-POTH-200-P14-XK LEX-POTH-200-P14-XK-FI 8.00 7.87 1.97 9.25 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M10_/3/8" 2.13 652 lbf (2900 N)
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
6.00
8.00
5.91
7.87
1.77
1.97
7.48
9.25
4 1/2 x 4
4 1/2 x 4
3 5/8 x 2 5/8 / 3x3
M10_/3/8"
2.13
652 lbf (2900 N)
6.00 5.91 1.77 7.48 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M10_/3/8" 2.13 652 lbf (2900 N)
8.00 7.87 1.97 9.25 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M10_/3/8" 2.13 652 lbf (2900 N)
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
6
8
5.91
7.87
1.77
1.97
7.48
9.25
140 x 110
105 x 75-80
M10 / 3/8"
2.13
652 lbf (2900 N)
6 5.91 1.77 7.48 140 x 110 105 x 75-80 M10 / 3/8" 2.13 652 lbf (2900 N)
8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.13 652 lbf (2900 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $176.69
50 99 $161.96
100 249 $147.24
≥ 250 $132.52
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351