Hide technical drawing
Part Options / Table
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread
Width H
Total
Height
Plate Diameter d
Bolt Hole
Size
Use Mounting Bolt F
Offset swivel
caster
Load
Capacity in N
4
5
3.125
3.15
3.94
4.92
1.26
4.25
5.24
6.22
2.24
0.51
M12 / 1/2"
1.57
247 lbf (1100 N)
LKRA-POA-80-G LKRA-POA-80-G-FI 3.125 3.15 1.26 4.25 2.24 0.51 M12 / 1/2" 1.57 247 lbf (1100 N)
100GBB1 100GBB1/FI 4 3.94 1.26 5.24 2.24 0.51 M12 / 1/2" 1.57 247 lbf (1100 N)
125CBB1 LKRA-POA-125-G-FI 5 4.92 1.26 6.22 2.24 0.51 M12 / 1/2" 1.57 247 lbf (1100 N)
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread
Width H
Total
Height
Plate Diameter d
Bolt Hole
Size
Use Mounting Bolt F
Offset swivel
caster
Load
Capacity in N
4
5
3.125
3.15
3.94
4.92
1.26
4.25
5.24
6.22
2.24
0.51
M12 / 1/2"
1.57
247 lbf (1100 N)
3.125 3.15 1.26 4.25 2.24 0.51 M12 / 1/2" 1.57 247 lbf (1100 N)
4 3.94 1.26 5.24 2.24 0.51 M12 / 1/2" 1.57 247 lbf (1100 N)
5 4.92 1.26 6.22 2.24 0.51 M12 / 1/2" 1.57 247 lbf (1100 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total (net)
$18.12
In Stock: 26
In Stock
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $18.12
50 99 $16.61
100 249 $15.10
≥ 250 $13.59
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.069 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351