B-POEV Medium Duty Pressed Steel Fixed Casters Steel, with Plate Mounting

Type: K-SB-FK - Ball bearing with blue wheel, with thread guard

Product description

Load capacity 140 - 400 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, impact proof and corrosion resistant.

Specification

  • Bracket
    • Zinc plated steel stamping
    • Bolted wheel axle
    • Zinc-plated, blue-passivated, Cr6-free

  • Wheel
    • Elastic solid rubber "Blickle EasyRoll,"
    • Hardness 65° shore A
    • Blue or gray

  • Wheel center/rim
    • Impact-resistant nylon
    • Vulcanised tyre
    • Black
    • Non-marking Variant

RoHS

On request

  • Individual wheels, series POEV
Hide technical drawing
 B-POEV Steel Medium Duty Pressed Steel Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

R-SBRoller bearing with blue wheel
K-SB-FKBall bearing with blue wheel, with thread guard
K-SG-FKBall bearing with gray wheel, with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
3.5003.501.264.693 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"337 lbf (1500 N)
43.941.265.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"382 lbf (1700 N)
54.921.386.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"382 lbf (1700 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"292 lbf (1300 N)
43.941.504.92100 x 8580 x 60M8 / 5/16"427 lbf (1900 N)
54.921.575.91100 x 8580 x 60M8 / 5/16"427 lbf (1900 N)
6.31256.301.977.68140 x 110105 x 75-80M10 / 3/8"877 lbf (3900 N)
87.871.979.25140 x 110105 x 75-80M10 / 3/8"877 lbf (3900 N)

Build & Price

D
Version



Type



D
Version



Type



Selected Part

Total (net)
$37.96
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$37.96
5099$34.80
100249$31.64
≥ 250$28.47
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.366 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

B-POEV-80-P1-R-SBB-POEV-100-P1-R-SBB-POEV-125-P1-R-SBB-POEV-160-P3-R-SBB-POEV-200-P3-R-SBB-POEV-89-P12-K-SG-FKB-POEV-100-P12-K-SB-FKB-POEV-125-P12-K-SB-FK