SEB Swing Bolts Steel

Product description

Swing bolts SEB are mainly used for jigs or fixtures and for applications that require linkages to an item, such as connecting a swing bolt to a cylinder yoke, for example.

Specification

  • Cold finished low carbon steel
    • Hardened
    • Blackened finish

RoHS

Hide technical drawing
 SEB Inch Size, Steel Swing Bolts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1d2
Slip fit
d3l2sd4
1/4 x 202.003/160.500.750.250.25
1/4 x 203.003/160.501.250.250.25
5/16 x 183.001/40.631.500.310.31
5/16 x 183.005/160.631.500.310.31
5/16 x 184.001/40.632.000.310.31
5/16 x 184.005/160.632.000.310.31
3/8 x 163.005/160.751.500.380.38
3/8 x 163.003/80.751.500.380.38
3/8 x 163.753/81.001.500.500.38
3/8 x 163.753/80.752.000.380.38
3/8 x 165.005/160.752.500.380.38
3/8 x 165.003/80.752.500.380.38
3/8 x 165.003/81.002.500.500.50
1/2 x 133.753/81.001.500.500.50
1/2 x 135.003/81.002.000.500.50
5/8 x 114.505/81.252.000.630.63
5/8 x 116.005/81.252.500.630.63
3/4 x 104.503/41.502.000.750.75
3/4 x 106.003/41.502.500.750.75

Build & Price

Thread d1
Length l1
Slip fit d2
Diameter d3
Thread d1
Length l1
Slip fit d2
Diameter d3

Selected Part

Total (net)
$8.16
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.16
100249$7.48
250499$6.80
≥ 500$6.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.031 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

SEB-1/4x20-2.00-3/16-0.50SEB-1/4x20-3.00-3/16-0.50SEB-5/16x18-3.00-1/4-0.63SEB-5/16x18-3.00-5/16-0.63SEB-5/16x18-4.00-1/4-0.63SEB-5/16x18-4.00-5/16-0.63SEB-3/8x16-3.00-5/16-0.75SEB-3/8x16-3.00-3/8-0.75SEB-3/8x16-3.75-3/8-1.00SEB-3/8x16-3.75-3/8-0.75SEB-3/8x16-5.00-5/16-0.75SEB-3/8x16-5.00-3/8-0.75SEB-3/8x16-5.00-3/8-1.00SEB-1/2x13-3.75-3/8-1.00SEB-1/2x13-5.00-3/8-1.00SEB-5/8x11-4.50-5/8-1.25SEB-5/8x11-6.00-5/8-1.25SEB-3/4x10-4.50-3/4-1.50SEB-3/4x10-6.00-3/4-1.50