Hide technical drawing
Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
P12 Plate size (3 5/8" x 2 1/2")
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
K Ball bearing
K-FI Ball bearing with stop-fix brake
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake Part Number K - Ball bearing Part Number K-FI - Ball bearing with stop-fix brake
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
3
4
5
6
7
8
2.95
3.94
4.92
5.91
6.89
7.87
1.26
1.46
1.57
1.97
3.94
4.92
5.12
5.91
6.14
7.48
8.39
9.25
100 x 85
140 x 110
3 5/8 x 2 1/2
80 x 60
105 x 75-80
3 1/16 - 2 13/16 x 1 3/4
M8 / 5/16"
M10 / 3/8"
M8_/_5/16"
1.42
1.50
1.57
2.36
2.56
427 lbf (1900 N)
877 lbf (3900 N)
382 lbf (1700 N)
750GMM1 750GMM1/FI 3 2.95 1.26 3.94 100 x 85 80 x 60 M8 / 5/16" 1.50 427 lbf (1900 N)
100GMM1 100GMM1/FI 4 3.94 1.46 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 427 lbf (1900 N)
125CMM1 125CMM1/FI 5 4.92 1.97 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 427 lbf (1900 N)
150GMM1 150GMM1/FI 6 5.91 1.97 7.48 140 x 110 105 x 75-80 M10 / 3/8" 2.36 877 lbf (3900 N)
175GMM1 175GMM1/FI 7 6.89 1.97 8.39 140 x 110 105 x 75-80 M10 / 3/8" 2.36 877 lbf (3900 N)
200GMM1 200GMM1/FI 8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.56 877 lbf (3900 N)
L-PO-100G-12 L-PO-100G-12-FI L-PO-100K-12 L-PO-100K-12-FI 4 3.94 1.46 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 1.50 382 lbf (1700 N)
L-PO-125G-12 L-PO-125G-12-FI L-PO-125K-12 L-PO-125K-12-FI 5 4.92 1.57 6.14 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 1.50 382 lbf (1700 N)
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
4
5
3.94
4.92
1.46
1.57
5.12
6.14
3 5/8 x 2 1/2
3 1/16 - 2 13/16 x 1 3/4
M8_/_5/16"
1.50
382 lbf (1700 N)
4 3.94 1.46 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 1.50 382 lbf (1700 N)
5 4.92 1.57 6.14 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 1.50 382 lbf (1700 N)
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
3
4
5
6
7
8
2.95
3.94
4.92
5.91
6.89
7.87
1.26
1.46
1.97
3.94
4.92
5.91
7.48
8.39
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
1.42
1.50
1.57
2.36
2.56
427 lbf (1900 N)
877 lbf (3900 N)
3 2.95 1.26 3.94 100 x 85 80 x 60 M8 / 5/16" 1.50 427 lbf (1900 N)
4 3.94 1.46 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 427 lbf (1900 N)
5 4.92 1.97 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 427 lbf (1900 N)
6 5.91 1.97 7.48 140 x 110 105 x 75-80 M10 / 3/8" 2.36 877 lbf (3900 N)
7 6.89 1.97 8.39 140 x 110 105 x 75-80 M10 / 3/8" 2.36 877 lbf (3900 N)
8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.56 877 lbf (3900 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $29.96
50 99 $27.47
100 249 $24.97
≥ 250 $22.47
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.433 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351