LRA-VPA Gray Rubber Wheel Swivel Casters Steel, with Bolt Hole Mounting, Standard Bracket Series

Type: G-FI - Plain bearing with stop-fix brake

Product description

Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
"Blickle stop-fix" total lock brake can also be added to casters with threaded stem.

Specification

  • Bracket
    • Zinc plated steel stamping, with bolt hole mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    • Standard non-marking gray solid rubber tire
    • High quality black nylon plastic rim

RoHS

On request

Individual wheels, series VPA

Hide technical drawing
 LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
G-GSPlain bearing with threaded stem
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt

Threaded stem
(Millimeter)
F
Offset

Load Capacity in N
21.970.712.721.690.43M10 / 3/8"M 10 x 300.9878.68 lbf (350 N)
32.950.983.861.690.43M10 / 3/8"M 10 x 301.14124 lbf (550 N)
43.940.984.761.690.43M10 / 3/8"M 10 x 301.30146 lbf (650 N)

Build & Price

D
Type



D
Type



Selected Part

Total (net)
$19.51
In Stock: 6
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$19.51
5099$17.89
100249$16.26
≥ 250$14.63
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.760 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LRA-VPA-50-GLRA-VPA-50-G-FILRA-VPA-50-G-GSLRA-VPA-75-GLRA-VPA-75-G-FILRA-VPA-75-G-GSLRA-VPA-100-GLRA-VPA-100-G-FILRA-VPA-100-G-GS