LDA-TPA Light Duty Twin Wheel Swivel Casters Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core

Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard

Product description

Load capacity range 80-100 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

  • Bracket
    • Steel stamping, zinc plated, blue passivated finish, Cr6 free
    • Double ball bearing in the swivel head
    • Bolted wheel axle

  • Wheel
    • Thermoplastic rubber, smooth rolling, non-marking tire)
    • Hardness 85° Shore A
    • Gray
    • Ball bearing version supplied with synthetic thread guards

  • Wheel center/rim
    • High-quality, impact-resistant Polypropylene
    • Silver gray

RoHS

On request

  • Individual wheels, series TPA
Hide technical drawing
 LDA-TPA Steel Light Duty Twin Wheel Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core sketch

Part Options / Table

Version

P22Plate size (60 mm x 60 mm)

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
21.970.752.8060 x 6038x38/48x48M5 / 3/16"1.22169 lbf (750 N)
32.950.983.9860 x 6040x40/46x46M5 / 3/16"1.34214 lbf (950 N)

Build & Price

D
Version

Type




D
Version

Type




Selected Part

Total (net)
$17.27
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124$17.27
2549$15.83
5099$14.39
≥ 100$12.95
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.533 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LDA-TPA-50-P22-GLDA-TPA-50-P22-G-FILDA-TPA-50-P22-K-FKLDA-TPA-50-P22-K-FI-FKLDA-TPA-75-P22-GLDA-TPA-75-P22-G-FILDA-TPA-75-P22-K-FKLDA-TPA-75-P22-K-FI-FK