Hide technical drawing
Part Options / Table
Type
G | Plain bearing |
G-FI | Plain bearing with stop-fix brake |
K | Ball bearing |
K-FI | Ball bearing with stop-fix brake |
Version
P22 | Plate size (60 mm x 60 mm) |
Show / Hide columns
Part Number |
Nominal
Wheel
Diameter
(Inch) | D
Wheel Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate Size | a x b
Bolt Hole Spacing |
Bolt Size | F
Offset |
Load Capacity in N |
|
|
|
|
|
|
|
|
|
|
500GBB4 | 2 | 1.97 | 0.71 | 2.80 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 0.98 | 78.68 lbf (350 N) |
500GBB4/FI | 2 | 1.97 | 0.71 | 2.80 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 0.98 | 78.68 lbf (350 N) |
500KBB4 | 2 | 1.97 | 0.71 | 2.80 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 0.98 | 78.68 lbf (350 N) |
500KBB4/FI | 2 | 1.97 | 0.71 | 2.80 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 0.98 | 78.68 lbf (350 N) |
750GBB4 | 3 | 2.95 | 0.98 | 3.94 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.14 | 124 lbf (550 N) |
750GBB4/FI | 3 | 2.95 | 0.98 | 3.94 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.14 | 124 lbf (550 N) |
750KBB4 | 3 | 2.95 | 0.98 | 3.94 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.14 | 124 lbf (550 N) |
750KBB4/FI | 3 | 2.95 | 0.98 | 3.94 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.14 | 124 lbf (550 N) |
100GBB4 | 4 | 3.94 | 0.98 | 4.84 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.30 | 146 lbf (650 N) |
100GBB4/FI | 4 | 3.94 | 0.98 | 4.84 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.30 | 146 lbf (650 N) |
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) | D
Wheel Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate Size | a x b
Bolt Hole Spacing |
Bolt Size | F
Offset |
Load Capacity in N |
|
|
|
|
|
|
|
|
|
2 | 1.97 | 0.71 | 2.80 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 0.98 | 78.68 lbf (350 N) |
3 | 2.95 | 0.98 | 3.94 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.14 | 124 lbf (550 N) |
4 | 3.94 | 0.98 | 4.84 | 60 x 60 | 38x38/48x48 | M5 / 3/16" | 1.30 | 146 lbf (650 N) |
Filter combination produces no result.
Build & Price
Selected Part
Total (net)
$20.99
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $20.99 |
50 | 99 | $19.24 |
100 | 249 | $17.50 |
≥ 250 | | $15.75 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.864 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351