LMDA-VPA Medium Duty Gray Rubber Twin Swivel Casters Steel, with Bolt Hole Mounting

Type: G-FI - Plain bearing with stop-fix brake

Product description

Load capacity range 60-80 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping, with bolt hole mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    • Standard non-marking gray solid rubber tire
    • High quality black nylon plastic rim

RoHS

On request

Individual wheels, series VPA

  • Wheel with ball bearing
Hide technical drawing
 LMDA-VPA Steel, Medium Duty Gray Rubber Twin Swivel Casters, with Bolt Hole Mounting sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread width
H
Total Height

Top Plate Diameter
d
Bolt Hole
Size

Usw Mounting
Bolt
F
Offset

Load Capacity in N
21.970.712.801.610.40M10 / 3/8"1.22146 lbf (650 N)
32.950.983.862.170.40M10 / 3/8"1.34214 lbf (950 N)

Build & Price

D
Type


D
Type


Selected Part

Total (net)
$20.16
In Stock: 73
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$20.16
5099$18.48
100249$16.80
≥ 250$15.12
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.546 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LMDA-VPA-50-GLMDA-VPA-50-G-FILMDA-VPA-75-GLMDA-VPA-75-G-FI