LRA-POA Wheel Swivel Casters Nylon Plastic Wheel Tread / Core

Type: G-GS - Plain bearing with threaded stem

Product description

Load capacity range up to 75 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping,
      with bolt hole mounting or threaded stem mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    High quality black nylon plastic
    70° Shore D hardness

RoHS

On request

Individual wheels, series POA available upon request.

Hide technical drawing
 LRA-POA Steel Wheel Swivel Casters, Nylon Plastic Wheel Tread / Core sketch

Part Options / Table

Type

GPlain bearing
G-GSPlain bearing with threaded stem
G-FI-GSPlain bearing with stop-fix, threaded stem
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt

Threaded Stem
F
Offset

Load Capacity in N
11.380.981.971.690.43M10 / 3/8"M10 x 300.59157 lbf (700 N)
21.970.712.721.690.43M10 / 3/8"M10 x 300.98157 lbf (700 N)
32.950.913.861.690.43M10 / 3/8"M10 x 301.14157 lbf (700 N)

Build & Price

D
Type



D
Type



Selected Part

Total (net)
$8.23
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$8.23
5099$7.54
100249$6.86
≥ 250$6.17
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.313 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LRA-POA-35-GLRA-POA-35-G-GSLRA-POA-50-GLRA-POA-50-G-FI-GSLRA-POA-75-GLRA-POA-75-G-FI-GS