LPA-POA Wheel Swivel Casters Nylon Plastic Wheel Tread / Core

Type: G-FI - Plain bearing with stop-fix brake

Product description

Load capacity range 75 kg.

High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.

Load capacity is based on manual operation.

Specification

  • Swivel bracket
    • Zinc plated steel stamping, with plate mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    • High quality black nylon plastic

RoHS

On request

  • Individual wheels, series POA
Hide technical drawing
 LPA-POA Steel Wheel Swivel Casters, Nylon Plastic Wheel Tread / Core sketch

Part Options / Table

Version

P22Plate size (60 mm x 60 mm)

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity in N
21.970.712.8060 x 6038x38/48x48M5 / 3/16"0.98157 lbf (700 N)
32.950.913.9460 x 6038x38/48x48M5 / 3/16"1.14157 lbf (700 N)

Build & Price

D
Version

Type


D
Version

Type


Selected Part

Total (net)
$11.47
In Stock: 8
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$11.47
5099$10.52
100249$9.56
≥ 250$8.60
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.423 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LPA-POA-50-P22-GLPA-POA-50-P22-G-FILPA-POA-75-P22-GLPA-POA-75-P22-G-FI