Hide technical drawing
Part Options / Table
Type
K Ball bearing
K-ST Ball bearing with stop-top brake
Version
P3 Plate size (140 mm x 110 mm)
P35 Plate size (175 mm x 140 mm)
Show / Hide columns
Part Number K - Ball bearing Part Number K-ST - Ball bearing with stop-top brake
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
5
6
8
10
4.92
5.91
7.87
9.84
1.97
2.56
6.69
7.87
9.65
12.01
140 x 110
175 x 140
105 x 75-80
140 x 105
M10 / 3/8"
M12 / 1/2"
1.97
2.17
2.36
2.95
1641 lbf (7300 N)
1754 lbf (7800 N)
3305 lbf (14700 N)
4406 lbf (19600 N)
125KMQ1 125KMQ1/ST 5 4.92 1.97 6.69 140 x 110 105 x 75-80 M10 / 3/8" 1.97 1641 lbf (7300 N)
150KMQ1 150KMQ1/ST 6 5.91 1.97 7.87 140 x 110 105 x 75-80 M10 / 3/8" 2.17 1754 lbf (7800 N)
200KMQ1 200KMQ1/ST 8 7.87 1.97 9.65 140 x 110 105 x 75-80 M10 / 3/8" 2.36 3305 lbf (14700 N)
250KMQ1 250KMQ1/ST 10 9.84 2.56 12.01 175 x 140 140 x 105 M12 / 1/2" 2.95 4406 lbf (19600 N)
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
5
6
8
10
4.92
5.91
7.87
9.84
1.97
2.56
6.69
7.87
9.65
12.01
140 x 110
175 x 140
105 x 75-80
140 x 105
M10 / 3/8"
M12 / 1/2"
1.97
2.17
2.36
2.95
1641 lbf (7300 N)
1754 lbf (7800 N)
3305 lbf (14700 N)
4406 lbf (19600 N)
5 4.92 1.97 6.69 140 x 110 105 x 75-80 M10 / 3/8" 1.97 1641 lbf (7300 N)
6 5.91 1.97 7.87 140 x 110 105 x 75-80 M10 / 3/8" 2.17 1754 lbf (7800 N)
8 7.87 1.97 9.65 140 x 110 105 x 75-80 M10 / 3/8" 2.36 3305 lbf (14700 N)
10 9.84 2.56 12.01 175 x 140 140 x 105 M12 / 1/2" 2.95 4406 lbf (19600 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $267.49
25 49 $245.20
50 99 $222.91
≥ 100 $200.61
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 8.148 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351