LH-ALTH Heavy Duty Extrathane® Treaded Swivel Casters Steel, with Plate Mounting, Heavy Duty Bracket Series

Type: K-FI - Ball bearing with stop-fix brake

Product description

Load capacity range 180-800 kg.
Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated heavy gauge steel stamping, with plate mounting
    • Swivel bracket with reinforced fork and top plate
    • Heavy duty central king pin, bolted and secured
    • Twin ball race in the swivel head
    • Reinforced by special hardened bearing bushings in the rotating track
    • Bolted wheel axle

  • Wheel
    • Blickle Extrathane® (polyurethane) tread
      92° Shore A hardness
    • Very strong chemical bond to the rim
    • Die-cast aluminum rim with ball bearings
    • Rim color-gray, tread color-dark orange

RoHS

On request

  • Brackets with directional locks for size 160 and 200
Hide technical drawing
 LH-ALTH Steel Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P14Plate size (4 1/2" x 4")
P16Plate size (6 1/4" x 4 1/2")

Type

KBall bearing
K-FIBall bearing with stop-fix brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate
Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
3.1253.151.184.724 1/2 x 43 5/8 x 2 5/8 / 3x3M10_/_3/8"1.77382 lbf (1700 N)
4.003.941.575.514 1/2 x 43 5/8 x 2 5/8 / 3x3M10_/_3/8"1.77764 lbf (3400 N)
5.004.921.576.504 1/2 x 43 5/8 x 2 5/8 / 3x3M10_/_3/8"1.77764 lbf (3400 N)
6.005.911.977.766 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"1.771102 lbf (4900 N)
8.007.871.979.656 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"1.771754 lbf (7800 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate
Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
3.1253.151.184.72100 x 8580 x 60M8 / 5/16"1.77382 lbf (1700 N)
43.941.575.51100 x 8580 x 60M8 / 5/16"1.77540 lbf (2400 N)
54.921.576.50100 x 8580 x 60M8 / 5/16"1.77764 lbf (3400 N)
6.31256.301.977.95140 x 110105 x 75-80M10 / 3/8"2.561191 lbf (5300 N)
87.871.979.65140 x 110105 x 75-80M10 / 3/8"2.761754 lbf (7800 N)

Build & Price

D
Version




Type


D
Version




Type


Selected Part

Total (net)
$131.91
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124$131.91
2549$120.92
5099$109.93
≥ 100$98.93
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LH-ALTH-80-P1-KLH-ALTH-80-P1-K-FILH-ALTH-100-P1-KLH-ALTH-100-P1-K-FILH-ALTH-125-P1-KLH-ALTH-125-P1-K-FILH-ALTH-160-P3-KLH-ALTH-160-P3-K-FILH-ALTH-200-P3-KLH-ALTH-200-P3-K-FILH-ALTH-80-P14-KLH-ALTH-80-P14-K-FILH-ALTH-100-P14-KLH-ALTH-100-P14-K-FILH-ALTH-125-P14-KLH-ALTH-125-P14-K-FILH-ALTH-150-P16-KLH-ALTH-150-P16-K-FILH-ALTH-200-P16-KLH-ALTH-200-P16-K-FI