Hide technical drawing
Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
P14 Plate size (4 1/2" x 4")
Type
K Ball bearing
K-FI Ball bearing with stop-fix brake
Show / Hide columns
Part Number Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread Width H
Total Height A x B
Top Plate
Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
4
4.00
3.125
3.15
3.94
1.57
4.72
5.51
100 x 85
4 1/2 x 4
80 x 60
3 5/8 x 2 5/8 / 3x3
M8 / 5/16"
M8_/_5/16"
1.77
1529 lbf (6800 N)
80KMQ2 3.125 3.15 1.57 4.72 100 x 85 80 x 60 M8 / 5/16" 1.77 1529 lbf (6800 N)
LH-GSPO-80-P1-K-FI 3.125 3.15 1.57 4.72 100 x 85 80 x 60 M8 / 5/16" 1.77 1529 lbf (6800 N)
100KMQ2 4 3.94 1.57 5.51 100 x 85 80 x 60 M8 / 5/16" 1.77 1529 lbf (6800 N)
LH-GSPO-100-P1-K-FI 4 3.94 1.57 5.51 100 x 85 80 x 60 M8 / 5/16" 1.77 1529 lbf (6800 N)
LH-GSPO-80-P14-K 3.125 3.15 1.57 4.72 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M8_/_5/16" 1.77 1529 lbf (6800 N)
LH-GSPO-80-P14-K-FI 3.125 3.15 1.57 4.72 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M8_/_5/16" 1.77 1529 lbf (6800 N)
LH-GSPO-100-P14-K 4.00 3.94 1.57 5.51 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M8_/_5/16" 1.77 1529 lbf (6800 N)
LH-GSPO-100-P14-K-FI 4.00 3.94 1.57 5.51 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M8_/_5/16" 1.77 1529 lbf (6800 N)
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread Width H
Total Height A x B
Top Plate
Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
4.00
3.125
3.15
3.94
1.57
4.72
5.51
4 1/2 x 4
3 5/8 x 2 5/8 / 3x3
M8_/_5/16"
1.77
1529 lbf (6800 N)
3.125 3.15 1.57 4.72 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M8_/_5/16" 1.77 1529 lbf (6800 N)
4.00 3.94 1.57 5.51 4 1/2 x 4 3 5/8 x 2 5/8 / 3x3 M8_/_5/16" 1.77 1529 lbf (6800 N)
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread Width H
Total Height A x B
Top Plate
Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
in N
4
3.125
3.15
3.94
1.57
4.72
5.51
100 x 85
80 x 60
M8 / 5/16"
1.77
1529 lbf (6800 N)
3.125 3.15 1.57 4.72 100 x 85 80 x 60 M8 / 5/16" 1.77 1529 lbf (6800 N)
4 3.94 1.57 5.51 100 x 85 80 x 60 M8 / 5/16" 1.77 1529 lbf (6800 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $147.83
25 49 $135.51
50 99 $123.20
≥ 100 $110.88
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351