SSCK Control Knobs Stainless Steel, with or without Fixed Handle

Type: A - Without handle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Control knobs SSCK are used in applications that require more hand control such as gaging fixtures, precision instruments, printing equipment or where a high quality knob is necessary.

No mounting hole in knob without handle.

Specification

Stainless steel AISI 303
Outer rim knurled


RoHS

On request

  • Other modifications such as special inch and metric bores, keyways, set screw holes and other handle types etc.
Hide technical drawing
 SSCK Stainless Steel, Control Knobs, with or without Fixed Handle sketch

Part Options / Table

Type

AWithout handle
FWith fixed handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3bl1l2l3
1.00*B 1/4Blank0.500.380.630.81-
2.00B 3/8Blank0.810.560.881.131.28
3.00B 5/8Blank1.250.690.881.251.94
*Only available in type A

Build & Price

Knob diameter d1
Bore diameter d2

Inch


Metric


Type


Knob diameter d1
Bore diameter d2

Inch


Metric


Type


Selected Part

Total (net)
$24.43
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$24.43
100249$22.39
250499$20.36
≥ 500$18.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

SSCK-1.00-B1/4-ASSCK-1.00-Blank-ASSCK-2.00-B3/8-ASSCK-2.00-B3/8-FSSCK-2.00-Blank-ASSCK-2.00-Blank-FSSCK-3.00-B5/8-ASSCK-3.00-B5/8-FSSCK-3.00-Blank-ASSCK-3.00-Blank-F