SSCKControl KnobsStainless Steel, with or without Fixed Handle
Type: A - Without handle
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Control knobs SSCK are used in applications that require more hand control such as gaging fixtures, precision instruments, printing equipment or where a high quality knob is necessary.
No mounting hole in knob without handle.
Specification
Stainless steel AISI 303
Outer rim knurled
RoHS
On request
Other modifications such as special inch and metric bores, keyways, set screw holes and other handle types etc.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351