LB Latch Bolts Steel

Product description

Latch bolts LB have many applications in the construction of machinery, jigs, fixtures, and other tooling.

Specification

  • Cold finished low carbon steel
    • Case-hardened
    • Blackened finish

RoHS

Hide technical drawing
 LB Steel Latch Bolts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1d2 +0.001/+0.003
Slip fit
l2l3h1s
1/4 x 201.191/40.750.310.500.31
1/4 x 202.191/41.250.310.500.31
5/16 x 181.635/161.000.380.630.38
5/16 x 182.635/161.380.380.630.38
3/8 x 162.003/81.380.500.750.50
3/8 x 163.003/82.000.500.750.50
1/2 x 132.501/21.750.631.000.63
1/2 x 133.501/22.250.631.000.63
5/8 x 112.755/81.630.751.250.75
5/8 x 114.005/82.500.751.250.75

Build & Price

Thread d1
Length l1
Slip fit d2
Thread d1
Length l1
Slip fit d2

Selected Part

Total (net)
$9.79
In Stock: 3
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.79
100249$8.98
250499$8.16
≥ 500$7.34
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LB-1/4x20-1.19-1/4LB-1/4x20-2.19-1/4LB-5/16x18-1.63-5/16LB-5/16x18-2.63-5/16LB-3/8x16-2.00-3/8LB-3/8x16-3.00-3/8LB-1/2x13-2.50-1/2LB-1/2x13-3.50-1/2LB-5/8x11-2.75-5/8LB-5/8x11-4.00-5/8