Product description
Bearing lock washers MB according to DIN 5406 are mainly utilized with KM (DIN 981) bearing lock nuts to secure bearings onto a shaft.
Specification
- Spring steel, plain finish
RoHS
On request
Additional sizes
Bearing lock washers MB according to DIN 5406 are mainly utilized with KM (DIN 981) bearing lock nuts to secure bearings onto a shaft.
RoHS
Additional sizes
Size | d1 | d2 | d3 | b1 | b2 | s | t | Suitable for bearing lock nut |
---|---|---|---|---|---|---|---|---|
0 | 0.39 | 0.83 | 0.53 | 0.12 | 0.12 | 0.04 | 0.33 | KM-0 |
1 | 0.47 | 0.98 | 0.67 | 0.12 | 0.12 | 0.04 | 0.41 | KM-1 |
2 | 0.59 | 1.10 | 0.83 | 0.16 | 0.16 | 0.04 | 0.53 | KM-2 |
3 | 0.67 | 1.26 | 0.94 | 0.16 | 0.16 | 0.04 | 0.61 | KM-3 |
4 | 0.79 | 1.42 | 1.02 | 0.16 | 0.16 | 0.04 | 0.73 | KM-4 |
5 | 0.98 | 1.65 | 1.26 | 0.20 | 0.20 | 0.05 | 0.91 | KM-5 |
6 | 1.18 | 1.93 | 1.50 | 0.20 | 0.20 | 0.05 | 1.08 | KM-6 |
7 | 1.38 | 2.24 | 1.73 | 0.24 | 0.20 | 0.05 | 1.28 | KM-7 |
8 | 1.57 | 2.44 | 1.97 | 0.24 | 0.24 | 0.05 | 1.48 | KM-8 |
9 | 1.77 | 2.72 | 2.20 | 0.24 | 0.24 | 0.05 | 1.67 | KM-9 |
10 | 1.97 | 2.91 | 2.40 | 0.24 | 0.24 | 0.05 | 1.87 | KM-10 |
Min | Max | Price |
---|---|---|
1 | 49 | $1.31 |
50 | 99 | $1.21 |
100 | 249 | $1.10 |
≥ 250 | $0.99 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351