KM Bearing Lock Nuts Steel, Plain Finish, Flat Design

Product description

Bearing lock nuts KM according to DIN 981 are mainly utilized to secure bearings onto a shaft.

Specification

  • Low carbon steel, plain finish

RoHS

Accessory

Bearing Lock Washers MB
Hook Spanner Wrenches DIN 1810

On request

Additional sizes

Hide technical drawing
 KM Steel Bearing Lock Nuts, Plain Finish, Flat Design sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sized1d2d3bhtPart number
bearing lock washer
Part number
hook spanner wrench
0M 10 x 0.750.710.530.120.160.08MB-01810-A16-20
1M 12 x 10.870.670.120.160.08MB-11810-A16-20
2M 15 x 10.980.830.160.200.08MB-21810-A25-28
3M 17 x 11.100.940.160.200.08MB-31810-A25-28
4M 20 x 11.261.020.160.240.08MB-41810-A30-32
5M 25 x 1.51.501.260.200.280.08MB-51810-A34-36
6M 30 x 1.51.771.500.200.280.08MB-61810-A45-50
7M 35 x 1.52.051.730.200.310.08MB-71810-A52-55
8M 40 x 1.52.281.970.240.350.10MB-81810-A58-62
9M 45 x 1.52.562.200.240.390.10MB-91810-A65-70
10M 50 x 1.52.762.400.240.430.10MB-101810-A68-75

Build & Price

Size
Size

Selected Part

Total (net)
$5.01
In Stock: 92
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$5.01
5099$4.59
100249$4.17
≥ 250$3.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

KM-0KM-1KM-2KM-3KM-4KM-5KM-6KM-7KM-8KM-9KM-10