L-ALTH Medium Duty Extrathane® Tread Swivel Casters Steel, with Plate Mounting

Type: K-FI - Ball bearing with stop-fix brake

Product description

Load capacity 200 kg.
Special construction of bracket results in extremely low swivel head play and long service life.

Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.

Specification

  • Bracket
    • Zinc plated steel stamping, with mounting plate
    • Swivel bracket has twin ball races in the swivel head
    • Swivel head sealed
    • Bolted wheel axle
    • Brake lever made of steel, zinc-plated, blue-passivated finish

  • Tread
    • Blickle Extrathane® (polyurethane) tread, light brown color, rim color--gray
      92° Shore A hardness
    • Very strong chemical bond to the rim

  • Wheel center
    • Die-cast aluminum rim with ball bearings

RoHS

Hide technical drawing
 L-ALTH Steel Medium Duty Extrathane® Tread Swivel Casters, with Plate Mounting sketch

Part Options / Table

Version

P12Plate size (3 5/8" x 2 1/2")

Type

KBall bearing
K-FIBall bearing with stop-fix brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
4.003.941.575.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.42382 lbf (1700 N)
5.004.921.576.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.57382 lbf (1700 N)

Build & Price

D
Version

Type


D
Version

Type


Selected Part

Total (net)
$70.57
In Stock: 4
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$70.57
5099$64.69
100249$58.81
≥ 250$52.92
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 2.094 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

L-ALTH-100-P12-KL-ALTH-100-P12-K-FIL-ALTH-125-P12-KL-ALTH-125-P12-K-FI