Hide technical drawing
Part Options / Table
Version
P12 Plate size (3 5/8" x 2 1/2")
Type
Show / Hide columns
Part Number
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
in N
4.00
5.00
3.94
4.92
1.57
5.12
6.10
3 5/8 x 2 1/2
3 1/16 - 2 13/16 x 1 3/4
M8 / 5/16"
1.42
1.50
382 lbf (1700 N)
B-ALTH-100K-12 4.00 3.94 1.57 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8 / 5/16" 1.42 382 lbf (1700 N)
B-ALTH-125K-12 5.00 4.92 1.57 6.10 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8 / 5/16" 1.50 382 lbf (1700 N)
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
in N
4.00
5.00
3.94
4.92
1.57
5.12
6.10
3 5/8 x 2 1/2
3 1/16 - 2 13/16 x 1 3/4
M8 / 5/16"
1.42
1.50
382 lbf (1700 N)
4.00 3.94 1.57 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8 / 5/16" 1.42 382 lbf (1700 N)
5.00 4.92 1.57 6.10 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8 / 5/16" 1.50 382 lbf (1700 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $66.05
50 99 $60.54
100 249 $55.04
≥ 250 $49.54
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.807 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351