B-RD Medium Duty Black Rubber Wheel Fixed Casters Steel, with Plate Mounting

Product description

Load capacity range 100-350 kg.

Very high operational comfort, low-noise operation, compared to standard solid rubber the operational comfort and the load capacity are increased whereas the rolling resistance is reduced, very good floor preservation.

Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping
    • Bolted wheel axle
    • Zinc-plated, blue-passivated, Cr6-free

  • Wheel
    • Two component solid rubber tire
    • Hard rubber core, elastic tread
    • Hardness 80° C
    • Black

  • Wheel center/rim
    • Pressed Steel rim with tubular steel hub
    • Pressed rim (special shock and impact-resistant design)
    • Zinc-plated, blue-passivated, Cr6-free
    • Tire pressed with rim

RoHS

On request

  • Individual wheels, series RD
Hide technical drawing
 B-RD Steel Medium Duty Black Rubber Wheel Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)

Type

RRoller bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
43.941.184.92100 x 8580 x 60M8 / 5/16"214 lbf (950 N)
54.921.485.91100 x 8580 x 60M8 / 5/16"247 lbf (1100 N)
6.31256.301.577.68140 x 110105 x 75-80M10 / 3/8"495 lbf (2200 N)
87.871.979.25140 x 110105 x 75-80M10 / 3/8"764 lbf (3400 N)

Build & Price

D
Version


Type

D
Version


Type

Selected Part

Total (net)
$36.36
In Stock: 4
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124$36.36
2549$33.33
5099$30.30
≥ 100$27.27
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.750 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

B-RD-100-P1-RB-RD-125-P1-RB-RD-160-P3-RB-RD-200-P3-R