Product description
Load capacity 100 - 110 kg.
Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.
Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.
Extremely high chemical resistance to many aggressive substances, extremely high leak resistance, temperature resistant between -20° and 60°C (-4° - 140°F)--temporarily up to 100°C (212°F).
The indicated load capacity decreases if the ambient temperature exceeds 30°C (86°F).
Specification
- Swivel bracket
- Reinforced nylon, modern, shapely design
- Double-sealed grooved ball bearings in the swivel head
- RAL 7001 silver gray color
- Wheel
- Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
- Plain or ball bearing with tread guard
RoHS
On request
- For certain minimum quantities, other color variations
- Anti-static versions "ELS"
- Individual wheels, series TPA