LKPXA-TPA Light Duty Swivel Casters Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core

Type: G - Plain bearing

Product description

Load capacity range 100-120 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

  • Bracket
    • High quality, chromium-nickel plated stainless steel, European Standard 1.4301 (AISI 304)
    • with plate mounting
    • double ball bearing in the swivel head
    • Strong central king pin
    • Bolted wheel axle

  • Wheel
    • Gray thermoplastic rubber, smooth rolling
    • non-marking tire (85° Shore A hardness)
    • bonded to polypropylene wheel center
    • Ball bearing version supplied with synthetic thread guards

RoHS

On request

  • Individual wheels, series TPA
  • Anti-static "ELS" series
Hide technical drawing
 LKPXA-TPA Stainless Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core sketch

Part Options / Table

Version

P25Plate size (90 mm x 66 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KD-FI-FKBall bearing seals with stop-fix brake, with thread guard
KD-FKBall bearing seals with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load capacity in N
3.1253.151.264.373 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.57214 lbf (950 N)
4.003.941.265.353 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.57225 lbf (1000 N)
5.004.921.266.343 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.57247 lbf (1100 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load capacity in N
3.1253.151.264.3790 x 6675x45/61x51M8 / 5/16"1.57214 lbf (950 N)
43.941.265.3590 x 6675x45/61x51M8 / 5/16"1.57225 lbf (1000 N)
54.921.266.3490 x 6675x45/61x51M8 / 5/16"1.57247 lbf (1100 N)

Build & Price

D
Version


Type




D
Version


Type




Selected Part

Total (net)
$60.05
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124$60.05
2549$55.04
5099$50.04
≥ 100$45.04
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LKPXA-TPA-80-P25-GLKPXA-TPA-80-P25-G-FILKPXA-TPA-80-P25-KD-FI-FKLKPXA-TPA-80-P25-KD-FKLKPXA-TPA-100-P25-GLKPXA-TPA-100-P25-G-FILKPXA-TPA-100-P25-KD-FI-FKLKPXA-TPA-100-P25-KD-FKLKPXA-TPA-125-P25-GLKPXA-TPA-125-P25-G-FILKPXA-TPA-125-P25-KD-FI-FKLKPXA-TPA-125-P25-KD-FKLKPXA-TPA-80-P12-GLKPXA-TPA-80-P12-G-FILKPXA-TPA-80-P12-KD-FI-FKLKPXA-TPA-80-P12-KD-FKLKPXA-TPA-100-P12-GLKPXA-TPA-100-P12-G-FILKPXA-TPA-100-P12-KD-FI-FKLKPXA-TPA-100-P12-KD-FKLKPXA-TPA-125-P12-GLKPXA-TPA-125-P12-G-FILKPXA-TPA-125-P12-KD-FI-FKLKPXA-TPA-125-P12-KD-FK