LRA-VSTH Light Duty Swivel Casters Polyurethane Wheel Tread, Steel Wheel Core

Product description

Load capacity 100 kg.

Ball protection by the special top plate and ball disc design.

The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves.

Wheels has low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance and high cut and tear propagation resistance.

Specification

  • Bracket
    • Steel stamping, zinc plated
    • Double ball bearing in the swivel head
    • Bolted wheel axle

  • Wheel
    • Blickle Extrathane® (polyurethane) tread, light brown color, rim color--silver
    • Hardness 92° Shore A
    • Very good chemical connection with the wheel center

  • Wheel center
    • Steel
    • Casted tread

RoHS

Hide technical drawing
 LRA-VSTH Steel Light Duty Swivel Casters, Polyurethane Wheel Tread, Steel Wheel Core sketch

Part Options / Table

Type

KBall bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity in N
11.381.061.971.690.43M10 / 3/8"0.59214 lbf (950 N)

Build & Price

D
Type

D
Type

Selected Part

Total (net)
$20.60
In Stock: 4
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$20.60
5099$18.89
100249$17.17
≥ 250$15.45
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.456 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LRA-VSTH-35-K