LKRXA-TPA Light Duty Swivel Casters Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core

Type: KD-FI-FK - Ball bearing seals with stop-fix brake, with thread guard

Product description

Load capacity range 100-120 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

  • Bracket
    • High quality, chromium-nickel plated stainless steel, European Standard No. 1.4301 (AISI 304)
    • with bolt hole mounting
    • double ball bearing in the swivel head
    • Strong central king pin
    • Bolted wheel axle

  • Wheel
    • Gray thermoplastic rubber, smooth rolling
    • non-marking tire (85° Shore A hardness)
    • bonded to polypropylene wheel center
    • Ball bearing version supplied with synthetic thread guards

RoHS

On request

  • Individual wheels, series TPA
  • Anti-static "ELS" series
Hide technical drawing
 LKRXA-TPA Stainless Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KD-FI-FKBall bearing seals with stop-fix brake, with thread guard
KD-FKBall bearing seals with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height

Plate
Diameter
d
Bolt Hole
Size

Use Mounting
Bolt
F
Offset
Swivel
Caster

Load
Capacity
in N
3.1253.151.264.252.240.43M10 / 3/8"1.57214 lbf (950 N)
43.941.265.242.240.43M10 / 3/8"1.57225 lbf (1000 N)
54.921.266.222.240.43M10 / 3/8"1.57247 lbf (1100 N)
3.1253.151.264.252.240.51M12 / 1/2"1.57214 lbf (950 N)
43.941.265.242.240.51M12 / 1/2"1.57225 lbf (1000 N)
54.921.266.222.240.51M12 / 1/2"1.57247 lbf (1100 N)

Build & Price

D
d
Type




D
d
Type




Selected Part

Total (net)
$55.71
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124$55.71
2549$51.07
5099$46.43
≥ 100$41.78
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.925 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LKRXA-TPA-80-11-GLKRXA-TPA-80-11-G-FILKRXA-TPA-80-11-KD-FI-FKLKRXA-TPA-80-11-KD-FKLKRXA-TPA-100-11-GLKRXA-TPA-100-11-G-FILKRXA-TPA-100-11-KD-FI-FKLKRXA-TPA-100-11-KD-FKLKRXA-TPA-125-11-GLKRXA-TPA-125-11-G-FILKRXA-TPA-125-11-KD-FI-FKLKRXA-TPA-125-11-KD-FKLKRXA-TPA-80-13-GLKRXA-TPA-80-13-G-FILKRXA-TPA-80-13-KD-FI-FKLKRXA-TPA-80-13-KD-FKLKRXA-TPA-100-13-GLKRXA-TPA-100-13-G-FILKRXA-TPA-100-13-KD-FI-FKLKRXA-TPA-100-13-KD-FKLKRXA-TPA-125-13-GLKRXA-TPA-125-13-G-FILKRXA-TPA-125-13-KD-FI-FKLKRXA-TPA-125-13-KD-FK