SPNLE Spring Plungers Steel, with Steel Nose Pin, with Internal Hex

Type: S - Steel nose pin, standard spring load
Identification: N - With locking element

Product description

Spring plungers SPNLE have a multitude of uses in fixtures, jigs, dies, as detents and in other tooling applications. They give sure and positive spring tension. End spring loads shown are with plunger end halfway telescoped.

The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.

Specification

  • Housing
    Steel
    • Case-hardened
    • Blackened finish

  • Nose pin
    Steel, case-hardened
    • Silver: standard spring load
    • Black: high spring load

RoHS

Hide technical drawing
 SPNLE Steel Spring Plungers, with Steel Nose Pin, with Internal Hex sketch

Part Options / Table

Type

SSteel nose pin, standard spring load
SSSteel nose pin, high spring load

Identification

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Type S

Type SS
d2Length lw
Compression
Spring load ≈
Standard (Type S)
Initial


End
Spring load ≈
High (Type SS)
Initial


End
6 x 32*6 x 32*0.0450.5300.0600.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.50 lbf (20.02 N)
-6 x 32*0.0450.3800.060--2.70 lbf (12.01 N)1.60 lbf (7.12 N)
8 x 32*8 x 32*0.0700.6250.0930.70 lbf (3.11 N)2.30 lbf (10.23 N)2.70 lbf (12.01 N)7.30 lbf (32.47 N)
10 x 32*10 x 32*0.0930.7500.1251.30 lbf (5.78 N)2.70 lbf (12.01 N)2.90 lbf (12.89 N)11.10 lbf (49.38 N)
1/4 x 201/4 x 200.1190.7500.1250.25 lbf (1.11 N)2.00 lbf (8.9 N)2.00 lbf (8.89 N)9.00 lbf (40.03 N)
1/4 x 201/4 x 200.1191.0000.1871.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.83 N)
1/4 x 281/4 x 280.1191.0000.1871.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.83 N)
5/16 x 185/16 x 180.1351.0000.1871.50 lbf (6.67 N)4.50 lbf (20.02 N)3.00 lbf (13.34 N)15.00 lbf (66.72 N)
3/8 x 163/8 x 160.1861.1250.1872.80 lbf (12.46 N)7.20 lbf (32.03 N)5.50 lbf (24.47 N)14.50 lbf (64.5 N)
1/2 x 131/2 x 130.2481.2500.2502.70 lbf (12.01 N)9.30 lbf (41.37 N)6.60 lbf (29.36 N)17.40 lbf (77.4 N)
5/8 x 115/8 x 110.3101.5000.3123.50 lbf (15.57 N)10.50 lbf (46.71 N)10.50 lbf (46.71 N)25.50 lbf (113.43 N)
3/4 x 103/4 x 100.3741.7500.3124.00 lbf (17.79 N)16.00 lbf (71.17 N)6.70 lbf (29.8 N)37.30 lbf (165.92 N)
1 x 81 x 80.4982.4100.5004.00 lbf (17.79 N)31.00 lbf (137.89 N)16.00 lbf (71.17 N)68.00 lbf (302.48 N)
* These sizes come with a nylon patch instead of a nylon locking element

Build & Price

Thread d1 (Type S)
Thread d1 (Type SS)
End spring load in N (Type S)
End spring load in N (Type SS)
Type


Identification


Thread d1 (Type S)
Thread d1 (Type SS)
End spring load in N (Type S)
End spring load in N (Type SS)
Type


Identification


Selected Part

Total (net)
$9.82
In Stock: 3
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.82
100249$9.00
250499$8.18
≥ 500$7.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

SPNLE-6x32-6.67-S-ASPNLE-6x32-6.67-S-NSPNLE-6x32-20.02-SS-ASPNLE-6x32-20.02-SS-NSPNLE-6x32-7.12-SS-ASPNLE-6x32-7.12-SS-NSPNLE-8x32-10.23-S-ASPNLE-8x32-10.23-S-NSPNLE-8x32-32.47-SS-ASPNLE-8x32-32.47-SS-NSPNLE-10x32-12.01-S-ASPNLE-10x32-12.01-S-NSPNLE-10x32-49.38-SS-ASPNLE-10x32-49.38-SS-NSPNLE-1/4x20-8.90-S-ASPNLE-1/4x20-8.90-S-NSPNLE-1/4x20-40.03-SS-ASPNLE-1/4x20-40.03-SS-NSPNLE-1/4x20-17.79-S-ASPNLE-1/4x20-17.79-S-NSPNLE-1/4x20-57.83-SS-ASPNLE-1/4x20-57.83-SS-NSPNLE-1/4x28-17.79-S-ASPNLE-1/4x28-17.79-S-NSPNLE-1/4x28-57.83-SS-ASPNLE-1/4x28-57.83-SS-NSPNLE-5/16x18-20.02-S-ASPNLE-5/16x18-20.02-S-NSPNLE-5/16x18-66.72-SS-ASPNLE-5/16x18-66.72-SS-NSPNLE-3/8x16-32.03-S-ASPNLE-3/8x16-32.03-S-NSPNLE-3/8x16-64.50-SS-ASPNLE-3/8x16-64.50-SS-NSPNLE-1/2x13-41.37-S-ASPNLE-1/2x13-41.37-S-NSPNLE-1/2x13-77.40-SS-ASPNLE-1/2x13-77.40-SS-NSPNLE-5/8x11-46.71-S-ASPNLE-5/8x11-46.71-S-NSPNLE-5/8x11-113.43-SS-ASPNLE-5/8x11-113.43-SS-NSPNLE-3/4x10-71.17-S-ASPNLE-3/4x10-71.17-S-NSPNLE-3/4x10-165.92-SS-ASPNLE-3/4x10-165.92-SS-NSPNLE-1x8-137.89-S-ASPNLE-1x8-137.89-S-NSPNLE-1x8-302.48-SS-ASPNLE-1x8-302.48-SS-N