DNSP Spring Plungers Steel, with Delrin® Plastic Nose Pin, with Internal Hex

Type: K - Steel, standard spring load
Identification: N - With locking element

Product description

Spring plungers DNSP offer long life and high resistance to repeated impacts, moisture, solvents, and heat up to 190 °F (88 °C). Delrin® plastic nose pins have electrical insulating properties and will not mar soft metals such as brass or aluminum. Has a self-lubricating surface.

The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.

Specification

  • Housing / spring
    Steel, blackened finish

  • Nose pin
    Delrin® plastic
    • Black: high spring load
    • White: light spring load

RoHS

Hide technical drawing
 DNSP Steel Spring Plungers, with Delrin® Plastic Nose Pin, with Internal Hex sketch

Part Options / Table

Type

KSteel, standard spring load
KSSteel, high spring load

Identification

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 -0.002Length lw
Compression
Spring load ≈
Standard (Type K)
Initial


End
Spring load ≈
High (Type KS)
Initial


End
8 x 32*0.0700.6250.0930.70 lbf (3.11 N)2.30 lbf (10.23 N)2.70 lbf (12.01 N)7.30 lbf (32.47 N)
10 x 32*0.0930.7500.1251.30 lbf (5.78 N)2.70 lbf (12.01 N)2.90 lbf (12.89 N)11.10 lbf (49.37 N)
1/4 x 200.1191.0000.1871.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.82 N)
1/4 x 280.1191.0000.1871.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.82 N)
5/16 x 180.1351.0000.1871.50 lbf (6.67 N)4.50 lbf (20.01 N)3.00 lbf (13.34 N)15.00 lbf (66.72 N)
3/8 x 160.1861.1250.1872.80 lbf (12.45 N)7.20 lbf (32.02 N)5.50 lbf (24.46 N)14.50 lbf (64.49 N)
1/2 x 130.2481.2500.2502.70 lbf (12.01 N)9.30 lbf (41.36 N)6.60 lbf (29.35 N)17.40 lbf (77.39 N)
5/8 x 110.3101.5000.3123.50 lbf (15.56 N)10.50 lbf (46.7 N)10.50 lbf (46.7 N)25.50 lbf (113.42 N)
* These sizes come with a nylon patch instead of a nylon locking element

Build & Price

Thread d1
Type


Identification


Thread d1
Type


Identification


Selected Part

Total (net)
$9.67
In Stock: 21
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.67
100249$8.86
250499$8.06
≥ 500$7.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DNSP-8x32-K-ADNSP-8x32-K-NDNSP-8x32-KS-ADNSP-8x32-KS-NDNSP-10x32-K-ADNSP-10x32-K-NDNSP-10x32-KS-ADNSP-10x32-KS-NDNSP-1/4x20-K-ADNSP-1/4x20-K-NDNSP-1/4x20-KS-ADNSP-1/4x20-KS-NDNSP-1/4x28-K-ADNSP-1/4x28-K-NDNSP-1/4x28-KS-ADNSP-1/4x28-KS-NDNSP-5/16x18-K-ADNSP-5/16x18-K-NDNSP-5/16x18-KS-ADNSP-5/16x18-KS-NDNSP-3/8x16-K-ADNSP-3/8x16-K-NDNSP-3/8x16-KS-ADNSP-3/8x16-KS-NDNSP-1/2x13-K-ADNSP-1/2x13-K-NDNSP-1/2x13-KS-ADNSP-1/2x13-KS-NDNSP-5/8x11-K-ADNSP-5/8x11-K-NDNSP-5/8x11-KS-ADNSP-5/8x11-KS-N