HRSSHand Retractable Spring PlungersStainless Steel, Non Lock-Out, with Knurled Handle
Type: NI - Stainless steel
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Hand retractable spring plungers HRSS are intended for use in certain corrosion free environments where an application requiring a part to be located or indexed into a particular position is needed and where the pin is not required to remain retracted for long periods of time.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351