HRSP Hand Retractable Spring Plungers Steel, Non Lock-Out, with Knurled Handle

Type: ST - Steel

Product description

Hand retractable spring plungers HRSP are intended for use in applications requiring a part to be located or indexed into a particular position and does not require the pin to remain retracted for long periods of time.

Specification

Threaded body
Low carbon steel, zinc plated


Plunger pin
Case-hardened steel, zinc plated


Spring
Steel


RoHS

Hide technical drawing
 HRSP Steel Hand Retractable Spring Plungers, Non Lock-Out, with Knurled Handle sketch

Part Options / Table

Type

STSteel
STPSteel with thread locking patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3l1l2l3l4Spring load ≈
Initial

End
0.10410 x 320.3750.4000.090.250.130.50 lbf (2.22 N)3.00 lbf (13.34 N)
0.1241/4 x 200.5000.5000.130.310.191.00 lbf (4.45 N)4.00 lbf (17.79 N)
0.1555/16 x 180.6250.6250.190.380.251.00 lbf (4.45 N)6.00 lbf (26.68 N)
0.1863/8 x 160.7500.7500.220.500.311.00 lbf (4.45 N)8.00 lbf (35.58 N)
0.2491/2 x 131.0000.8750.250.630.381.00 lbf (4.45 N)10.00 lbf (44.48 N)

Build & Price

Pin diameter d1
Thread d2
Type


Pin diameter d1
Thread d2
Type


Selected Part

Total (net)
$5.54
In Stock: 3577
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$5.54
100249$5.08
250499$4.62
≥ 500$4.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.