FSK Five-Lobed Knobs Polypropylene Plastic, with Steel Tapped Through Insert

Product description

Five-lobed knobs FSK are perfect for light duty clamping on office chairs for example, but can be used for a variety of other applications.

Specification

Five-lobed knob
Polypropylene plastic

  • Temperature resistant up to 275 °F (135 °C)
  • Black, matte finish

Tapped insert / hex nut
Steel, zinc plated


RoHS

On request

Additional thread sizes

Hide technical drawing
 FSK Polypropylene Plastic Five-Lobed Knobs, with Steel Tapped Through Insert sketch

Part Options / Table

Type

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3h1h2
2.251/4 x 205/16 x 183/8 x 163/8 x 24*0.840.780.28
*This size is only available in Type A

Build & Price

Handle diameter d1
Thread d2
Type


Handle diameter d1
Thread d2
Type


Selected Part

Total (net)
$1.06
In Stock: 5256
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.06
100249$0.97
250499$0.88
≥ 500$0.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.031 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.