ZB Knurled Nuts Nylon Plastic, with Brass Tapped or Plain Blind Bore Insert

Product description

More shock proof than their phenolic counterpart, these ZB knurled nuts provide excellent slip-free clamping and fastening.

Specification

Body
Nylon plastic

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Tapped insert
Brass


RoHS

Hide technical drawing
 ZB Nylon Plastic Knurled Nuts, with Brass Tapped or Plain Blind Bore Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3
Bore
d4d5h1h2t1t2
0.87M 4M 5M 6M 8B 60.59M 40.550.240.310.35
0.94M 4M 5M 6M 8B 60.59M 40.550.240.310.35
1.02M 4M 5M 6M 8B 60.63M 40.590.240.310.31

Build & Price

Handle diameter d1
Thread d2
Bore d3
Handle diameter d1
Thread d2
Bore d3

Selected Part

Total (net)
$1.40
In Stock: 3
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.40
100249$1.29
250499$1.17
≥ 500$1.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.