VEGS Ergonomic Hand Knobs Textured Nylon Plastic, with Steel Threaded Stud

Product description

Ergonomic hand knobs VEGS with threaded stud expand the range of clamping options. These textured knobs are used in a variety of light duty applications and have a comfortable grip.

Specification

Hand knob
Nylon plastic

  • Temperature resistant up to 230 °F (110 °C)
  • Black, textured finish

Threaded stud
Steel, zinc plated


RoHS

Hide technical drawing
 VEGS Textured Nylon Plastic Ergonomic Hand Knobs, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2
1.97M 80.590.911.180.39
1.97M 100.790.911.180.39

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
$3.77
In Stock: 12
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.77
100249$3.46
250499$3.15
≥ 500$2.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.119 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.