Knurled knobs for a variety of uses

Knurled knobs are suitable for use in industrial environments. They ensure easy handling and precise operation. They are characterized by a modern and ergonomic design.

Choice of materials

Our knurled knobs are available with either a tapped insert or threaded stud. The knob itself is usually made of plastic. Tapped inserts are available in brass or steel. The versions with threaded studs are available in steel or stainless steel.

Size selection

For the knurled knobs we also offer a wide range of different sizes to meet the individual requirements of your application. The size is based on the knob diameter and can also be varied in the thread or bore diameter.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Product Family