Product description
Solid disk handwheels SHA-MRP with revolving retractable handle are distinguished by their modern design.
By pulling up on the handle 90°, the handle locks into the rotating position. Disengage the handle by pulling it out and moving it down 90° back to the center of the handwheel. A compression spring secures the handle in either position.
These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.
Specification
Body
Nylon plastic
- Glass filled
- Operating temperature up to 230 °F (110 °C)
- Black, matte finish
Hub bushing
Steel, zinc plated
Retractable handle PGR
Nylon plastic
- Black, matte finish
- Retractable mechanism
- Chrome plated steel hub
- Zinc plated steel stem
RoHS
Accessory
Countersunk Washers GN 184 (for Axial Fixing)
On request
- Other modifications such as inch and metric bores, keyways, set screw holes, cross holes, etc.