Handwheels with Retractable Handle

A handwheel with retractable handle is a handwheel equipped with a specially designed handle that can be retracted or folded away when not in use. This feature helps to optimize space around the handwheel and reduces the risk of accidental activation. Retractable handle handwheels are ideal for

applications where space-saving or enhanced safety is a priority.

Features and Benefits of Handwheels with Retractable Handles:

  1. Space-saving: The retractable handle can be easily folded or retracted when not in use. This is especially beneficial in confined or restricted spaces, where protruding handles could cause obstructions.

  2. Prevention of accidental operation: The handle is only extended when the handwheel is actively being used, which minimizes the risk of unintentional operation. When retracted, the handwheel cannot be easily operated, increasing overall safety.

  3. Ergonomic design: Retractable handle handwheels are designed for easy gripping and operation when the handle is extended. The handle may be ergonomically shaped to improve user comfort and reduce fatigue during operation.

  4. Versatile applications: These handwheels are used in a variety of industries and equipment, such as mechanical engineering, machine tools, packaging machinery, and in maintenance applications where occasional manual adjustments are required.

  5. Durability and material options: Retractable handle handwheels are typically made from robust materials such as aluminum or plastic to ensure a long lifespan and reliable performance in industrial settings. The retractable handle may also be constructed from slip-resistant plastic for better grip and ease of use.

In summary, handwheels with retractable handle provide a flexible, space-saving solution for machinery operations. They ensure both safety and ergonomic comfort, preventing accidental activation while allowing easy access when needed.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore