Product description
Retracting hand cranks WRHC are just one of many specials that have become a standard product.
Can be used in any application requiring the complete crank handle to be folded out of the way.
Please call us with your application requirements.
Specification
Crank body
Nylon plastic
- Glass filled
- Temperature resistant up to 230 °F (110 °C)
- Black, matte finish
Hub bushing
Steel, zinc plated
Revolving handle
Plastic, Phenolic (PF)
- Black, shiny finish
- Threaded spindle
Steel, zinc plated
Spring loaded retracting mechanism
Steel, zinc plated
RoHS
On request
- For certain minimum quantities, inch bore sizes from .250"-.506" and metric bore sizes from 6 mm-12 mm
- For certain minimum quantities, square mechanisms can also be manufactured