MV-PM Crank Handles Plastic, with Revolving Handle, with Stainless Steel Hub

Product description

Crank handles MV-PM are of modern design and are suitable for light duty applications.

Specification

Crank body
Nylon plastic

  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
Stainless Steel


Revolving handle
Plastic, Phenolic (PF)

  • Black, shiny finish
  • Threaded spindle
    Stainless steel AISI 303

RoHS

On request

  • Other modifications such as inch and special metric bores, squares, keyways, set screw holes, etc.
Hide technical drawing
 MV-PM Plastic Crank Handles, with Revolving Handle, with Stainless Steel Hub sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Bore
l2d2d3d4h1h2h3h4d5
Ø Handle
d6
3.15B 7.9 4.130.870.751.180.981.140.121.970.83M 6

Build & Price

Length l1
Bore d1
Length l1
Bore d1

Selected Part

Total (net)
$44.65
In Stock: 143
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149$44.65
5099$40.93
100249$37.21
≥ 250$33.48
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MV-PM-80-B7.9