MCG Cylindrical Revolving Handles Plastic, with Steel Threaded Spindle

Product description

MCG cylindrical revolving handles can be used on most any device where a leverage for turning is required, i.e. handwheels or crank handles.

Specification

Handle
Plastic, Phenolic (PF)

  • Operating temperature up to 266 °F (130 °C)
  • Black, shiny finish

Threaded spindle
Steel

  • Zinc plated
  • With wrench flats

RoHS

Hide technical drawing
 MCG Plastic Cylindrical Revolving Handles, with Steel Threaded Spindle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2
0.67M 6M 80.471.770.31
0.83M 8M 100.632.200.39
0.91M 8M 100.632.400.39
0.98M 8M 100.712.800.51
1.10M 10M 120.793.620.51
1.14M 10M 120.794.800.51

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
$6.05
In Stock: 8
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.05
100249$5.55
250499$5.05
≥ 500$4.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.046 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MCG-17-M6MCG-17-M8MCG-21-M8MCG-21-M10MCG-23-M8MCG-23-M10MCG-25-M8MCG-25-M10MCG-28-M10MCG-28-M12MCG-29-M10MCG-29-M12