Product description
MGR retractable handles are suitable when the handle must be withdrawn during automatic operation.
The handle is pulled out of its tapered seat in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions. A positive lock is achieved in the operating position by way of a tapered seat located in the hub of the mechanism.
When mounting the retracting mechanism to its mating surface, the securing pin gives the retractable handle more torque stability.
Specification
Handle
Plastic, Phenolic (PF)
- Operating temperature up to 266 °F (130 °C)
- Black, shiny finish
- Revolving
Retractable mechanism
- Hub
Steel, chrome plated - Stem
Steel, zinc plated
RoHS
On request
- For certain minimum quantities, other handle colors