STP Toggle Pads Steel / Stainless Steel, Serrated

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Toggle pads STP swivel 10 degrees in any direction which allows automatic seating against the surface of the workpiece when force is applied, thus eliminating clamp slippage.

Specification

SteelST

  • Grade 2
  • Heat treated
  • Yellow zinc plated finish

Stainless steelNI AISI 303


RoHS

Hide technical drawing
 STP Steel / Stainless Steel Toggle Pads, Serrated sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
Length ltA/FStatic load
Steel

Stainless steel
0.631/4 x 200.630.310.503900 lbf (17.35 kN)5000 lbf (22.24 kN)
0.695/16 x 180.750.380.565899 lbf (26.24 kN)7601 lbf (33.81 kN)
0.753/8 x 160.810.380.636400 lbf (28.47 kN)8250 lbf (36.7 kN)
0.881/2 x 130.940.440.757001 lbf (31.14 kN)8999 lbf (40.03 kN)
1.005/8 x 111.000.440.8810000 lbf (44.48 kN)12900 lbf (57.38 kN)
1.253/4 x 101.340.631.0613500 lbf (60.05 kN)17400 lbf (77.4 kN)
1.631 x 81.830.811.3818749 lbf (83.4 kN)24201 lbf (107.65 kN)

Build & Price

Diameter d1
Thread d2
Material


Diameter d1
Thread d2
Material


Selected Part

Total (net)
$5.12
In Stock: 86
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$5.12
250499$4.70
500999$4.27
≥ 1000$3.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.