SPSNLSpring PlungersStainless Steel, with Stainless Steel Nose Pin, with Slot
Identification: N - With locking element
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Spring plungers SPSNL are used for designs where space is limited, but where appreciable plunger travel and high end pressures are required. Permits use where mating surfaces must be parallel to each other.
The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.
Specification
Housing / nose pin / spring
Stainless steel AISI 303
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351