KRSK Knurled Nuts Steel or Stainless Steel, with Tapped or Plain Blind Bore

Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

KRSK knurled nuts are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.

Specification

Stainless steelNI AISI 303


SteelST, blackened finish


Machined from solid bar


Knurled head for non-slip grip


RoHS

Hide technical drawing
 KRSK Steel or Stainless Steel Knurled Nuts, with Tapped or Plain Blind Bore sketch

Part Options / Table

Type

CWith plain blind bore, tol. H7
EWith tapped blind bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
Type E
d3 +0.001
Bore
Type C
d4hkt
min.
0.7510 x 241/4 x 20B 3/16B 1/40.500.630.250.38
1.001/4 x 205/16 x 18B 1/4B 5/160.630.750.250.50
1.505/16 x 183/8 x 16B 5/16B 3/80.751.000.310.63
2.003/8 x 161/2 x 13B 3/8B 1/21.001.130.380.63
2.501/2 x 135/8 x 11B 1/2B 5/81.501.500.560.75
3.005/8 x 113/4 x 10B 5/8B 3/41.751.750.631.00

Build & Price

Handle diameter d1
Thread d2 (Type E)
Bore d3 (Type C)
Type


Material


Handle diameter d1
Thread d2 (Type E)
Bore d3 (Type C)
Type


Material


Selected Part

Total (net)
$2.86
In Stock: 174
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.86
100249$2.62
250499$2.39
≥ 500$2.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.