The key to precision and efficiency: A trapezoidal thread spindle in combination with a trapezoidal thread nut
The trapezoidal thread drive consists of a spindle with trapezoidal thread and a nut made of metal or plastic. These robust and reliable mechanisms are the key to precise linear
movement in a wide range of machines and devices. But what makes them so special?
Precision down to the last detail
The precision of trapezoidal thread spindles and trapezoidal thread nuts is unsurpassed. Their special shapes allow loads to be moved with extreme precision, whether in machine tools, CNC machines, 3D printers or other applications where absolute control over motion is required. They perform consistently even under high loads and in adverse conditions.
Efficiency that saves money
Efficiency is another advantage. With low wear and minimal friction, trapezoidal thread spindles and trapezoidal thread nuts work together with exceptional energy efficiency. Not only does this mean lower operating costs, it also prolongs the service life of your machines.
Versatility for every application
From small applications all the way to heavy industrial machinery – trapezoidal thread spindles can be flexibly adapted to any requirement. Their various sizes and versions make them an ideal choice for a broad spectrum of applications.