Telescopic Slides

Telescopic slides are used in production facilities and industrial machines as simple, economical sliding shelves with a variety of possible fittings. They include light duty, medium duty, heavy-duty, and partial, full, and overextension slides.

JW Winco’s telescopic slide come in steel

and stainless steel and are an assembly of metal profiles sliding on ball bearings trapped in ball cages.

Some different features of the JW Winco Telescopic Slides:

Filter Products
Material
Extension Length (from - to) Extension Length
Load Capacity per Pair in N (from - to) Load Capacity per Pair in N