Tube clamp connectors, also called tube connectors, are made of aluminum or cast stainless steel or plastic (Polyamide). In general, tube connectors can be divided into the following subgroups: two-way connector clamps, flanged connector clamps, base plate connector clamps, swivel connector
clamps and swivel clamp connector joints. Round and square pipes as well as pipe assemblies such as frames, support arms, housings, etc. can be assembled flexibly, easily and quickly by simply clamping with screws.